Browning Steel Bushed Bore Gearbelt Pulley - 18LG075
Part #:1056241
Catalog #:18LG075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 19.05 mm | Number of teeth: | 18 |
| Bore Range: | 3/8 to 1 | Model Name: | GBPulley_Master6 |
| Product Type: | Gearbelt Pulley | Bore Type: | Bushed Bore |
| Material: | Steel | Outside Diameter (mm): | 53.8226 mm |
| Outside Diameter (in): | 2.119 in | Pitch Diameter (in): | 2.149 in |
| Width (in): | 0.75 in | Belt Section: | L |
| Flange (in): | 2.375 in | Face Width: | 1 |
| Length Through Bore: | 1 | Overall Length (in): | 1.735 in |
| Hub Projection: | 0.735 | Hub Diameter (in): | 2 in |
| Pulley Construction: | Solid | With Flanges: | With Flanges |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289293193 | Weight: | 0.68 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

