Browning Steel Bushed Bore Gearbelt Pulley - 36LH075
Part #:1056340
Catalog #:36LH075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master6 | Number of teeth: | 36 |
| Width (mm): | 19.05 mm | Product Type: | Gearbelt Pulley |
| Bore Range: | 3/8 to 1 1/2 | Bore Type: | Bushed Bore |
| Material: | Steel | Belt Section: | L |
| Pitch Diameter (in): | 4.297 in | Outside Diameter (mm): | 108.3818 mm |
| Width (in): | 0.75 in | Outside Diameter (in): | 4.267 in |
| Flange (in): | 4.5200 in | Face Width: | 1 |
| Pulley Construction: | Solid | Length Through Bore: | 1.276 |
| Number of Hubs: | 1 | Hub Projection: | 0.74 |
| Overall Length (in): | 1.735 in | Hub Diameter (in): | 2.5 in |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289263233 | Weight: | 2.99 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

