Browning Steel Bushed Bore Gearbelt Pulley - 60LP075
Part #:1056431
Catalog #:60LP075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 60 |
| Bore Range: | 1/2 to 1 3/4 | Width (mm): | 19.05 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 7.162 in | Outside Diameter (in): | 7.132 in |
| Inside Diameter (in): | 6.4375 in | Width (in): | 0.75 in |
| Belt Section: | L | Outside Diameter (mm): | 181.1528 mm |
| Face Width: | 1 | With Flanges: | No Flanges |
| Length Through Bore: | 1.938 | Hub Projection: | 0.96925 |
| Hub Diameter (in): | 3 in | Number of Hubs: | 1 |
| Overall Length (in): | 2.28125 in | Pulley Construction: | Arm |
General Specifications
| UPC: | 662289253388 | Weight: | 5.54 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

