Browning Steel Bushed Bore Gearbelt Pulley - 84LP075
Part #:1056472
Catalog #:84LP075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 1 3/4 | Number of teeth: | 84 |
| Product Type: | Gearbelt Pulley | Width (mm): | 19.05 mm |
| Material: | Steel | Bore Type: | Bushed Bore |
| Inside Diameter (in): | 9.25 in | Width (in): | 0.75 in |
| Pitch Diameter (in): | 10.027 in | Belt Section: | L |
| Outside Diameter (in): | 9.997 in | Outside Diameter (mm): | 253.9238 mm |
| Face Width: | 1 | Pulley Construction: | Arm |
| Length Through Bore: | 1.9375 | Hub Projection: | 0.90625 |
| Hub Diameter (in): | 3 in | Number of Hubs: | 1 |
| Overall Length (in): | 2.1875 in | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289314454 | Weight: | 7.50 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

