Browning Steel Bushed Bore Gearbelt Pulley - 18LG100
Part #:1056522
Catalog #:18LG100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/8 to 1 | Number of teeth: | 18 |
| Width (mm): | 25.4 mm | Model Name: | GBPulley_Master6 |
| Product Type: | Gearbelt Pulley | Material: | Steel |
| Bore Type: | Bushed Bore | Width (in): | 1 in |
| Outside Diameter (mm): | 53.8226 mm | Pitch Diameter (in): | 2.149 in |
| Belt Section: | L | Flange (in): | 2.375 in |
| Outside Diameter (in): | 2.119 in | Face Width: | 1.25 |
| Hub Projection: | 0.74 | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Length Through Bore: | 1.026 | Overall Length (in): | 1.985 in |
| Hub Diameter (in): | 2 in |
General Specifications
| UPC: | 662289223428 | Weight: | 0.85 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

