Browning Steel Bushed Bore Gearbelt Pulley - 36LP100
Part #:1056639
Catalog #:36LP100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Model Name: | GBPulley_Master5 |
| Number of teeth: | 36 | Bore Range: | 1/2 to 1 3/4 |
| Width (mm): | 25.4 mm | Material: | Ductile Iron |
| Bore Type: | Bushed Bore | Outside Diameter (mm): | 108.3818 mm |
| Outside Diameter (in): | 4.267 in | Belt Section: | L |
| Pitch Diameter (in): | 4.297 in | Flange (in): | 4.520 in |
| Width (in): | 1 in | Face Width: | 1.25 |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Overall Length (in): | 2.21925 in | Hub Diameter (in): | 3 in |
| Hub Projection: | 0.875 | Length Through Bore: | 1.938 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289243501 | Weight: | 3.22 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

