Browning Steel Bushed Bore Gearbelt Pulley - 96LP100
Part #:1056779
Catalog #:96LP100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 1 3/4 |
| Number of teeth: | 96 | Product Type: | Gearbelt Pulley |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 11.459 in | Width (in): | 1 in |
| Inside Diameter (in): | 10.6875 in | Outside Diameter (in): | 15.225 in |
| Outside Diameter (mm): | 290.2966 mm | Belt Section: | L |
| Face Width: | 1.25 | Number of Hubs: | 1 |
| Overall Length (in): | 2.28125 in | Hub Diameter (in): | 3 in |
| Pulley Construction: | Arm | With Flanges: | No Flanges |
| Hub Projection: | 0.96925 | Length Through Bore: | 1.938 |
General Specifications
| UPC: | 662289223657 | Weight: | 11.05 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

