Browning Steel Bushed Bore Gearbelt Pulley - 120LP100
Part #:1056795
Catalog #:120LP100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Number of teeth: | 120 |
| Bore Range: | 1/2 to 1 3/4 | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Steel |
| Belt Section: | L | Outside Diameter (in): | 14.294 in |
| Inside Diameter (in): | 13.5625 in | Pitch Diameter (in): | 14.324 in |
| Width (in): | 1 in | Outside Diameter (mm): | 363.0676 mm |
| Face Width: | 1.25 | Hub Diameter (in): | 3 in |
| With Flanges: | No Flanges | Overall Length (in): | 2.1875 in |
| Hub Projection: | 0.875 | Pulley Construction: | Arm |
| Number of Hubs: | 1 | Length Through Bore: | 1.9375 |
General Specifications
| UPC: | 662289283637 | Weight: | 12.50 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

