Browning Steel Bushed Bore Gearbelt Pulley - 16HG100
Part #:1056811
Catalog #:16HG100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 3/8 to 1 |
| Width (mm): | 25.4 mm | Number of teeth: | 16 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 2.228 in | Width (in): | 1 in |
| Outside Diameter (in): | 2.174 in | Outside Diameter (mm): | 63.2968 mm |
| Belt Section: | H | Flange (in): | 2.78 in |
| Face Width: | 1.3125 | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Hub Diameter (in): | 2 in |
| With Flanges: | With Flanges | Overall Length (in): | 2.047 in |
| Length Through Bore: | 1.026 | Hub Projection: | 0.73525 |
General Specifications
| UPC: | 662289263691 | Weight: | 1.40 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

