Browning Steel Bushed Bore Gearbelt Pulley - 18HH100
Part #:1056829
Catalog #:18HH100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 18 | Bore Range: | 3/8 to 1 1/2 |
| Model Name: | GBPulley_Master6 | Width (mm): | 25.4 mm |
| Product Type: | Gearbelt Pulley | Material: | Steel |
| Bore Type: | Bushed Bore | Belt Section: | H |
| Outside Diameter (in): | 2.811 in | Width (in): | 1 in |
| Outside Diameter (mm): | 71.3994 mm | Flange (in): | 3.10 in |
| Pitch Diameter (in): | 2.865 in | Face Width: | 1.3125 |
| Overall Length (in): | 2.125 in | Hub Projection: | 0.813 |
| Number of Hubs: | 1 | Hub Diameter (in): | 2.5 in |
| Length Through Bore: | 1.276 | With Flanges: | With Flanges |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289193714 | Weight: | 1.52 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

