Browning Steel Bushed Bore Gearbelt Pulley - 30HP100
Part #:1056936
Catalog #:30HP100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 30 | Bore Range: | 1/2 to 1 3/4 |
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Model Name: | GBPulley_Master5 | Bore Type: | Bushed Bore |
| Material: | Ductile Iron | Width (in): | 1 in |
| Belt Section: | H | Outside Diameter (mm): | 119.9134 mm |
| Outside Diameter (in): | 4.721 in | Flange (in): | 5.0000 in |
| Pitch Diameter (in): | 4.775 in | Face Width: | 1.25 |
| Number of Hubs: | 1 | With Flanges: | With Flanges |
| Hub Projection: | 0.88 | Overall Length (in): | 2.219 in |
| Pulley Construction: | Solid | Hub Diameter (in): | 3 in |
| Length Through Bore: | 1.938 |
General Specifications
| UPC: | 662289163847 | Weight: | 4.83 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

