Browning Steel Bushed Bore Gearbelt Pulley - 36HQ100
Part #:1056951
Catalog #:36HQ100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master5 | Width (mm): | 25.4 mm |
| Bore Range: | 3/4 to 2 11/16 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 36 | Bore Type: | Bushed Bore |
| Material: | Ductile Iron | Outside Diameter (mm): | 144.1704 mm |
| Outside Diameter (in): | 5.676 in | Belt Section: | H |
| Width (in): | 1 in | Flange (in): | 6.0000 in |
| Pitch Diameter (in): | 5.73 in | Face Width: | 1.25 |
| Number of Hubs: | 2 | Overall Length (in): | 2.78125 in |
| Hub Projection: | 1 | Hub Diameter (in): | 4.125 in |
| Pulley Construction: | Solid | Length Through Bore: | 2.5 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289293872 | Weight: | 6.75 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

