Browning Steel Bushed Bore Gearbelt Pulley - 96HQ100
Part #:1057025
Catalog #:96HQ100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 96 | Bore Range: | 3/4 to 2 11/16 |
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Cast Iron |
| Pitch Diameter (in): | 15.279 in | Outside Diameter (mm): | 386.715 mm |
| Outside Diameter (in): | 15.225 in | Inside Diameter (in): | 14.375 in |
| Width (in): | 1 in | Belt Section: | H |
| Face Width: | 1.25 | Number of Hubs: | 1 |
| Overall Length (in): | 2.78125 in | Hub Projection: | 1.25 |
| Length Through Bore: | 2.5 | Hub Diameter (in): | 4.125 in |
| With Flanges: | No Flanges | Pulley Construction: | Arm |
General Specifications
| UPC: | 662289283866 | Weight: | 19.94 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 15.30 IN |
| Packaged Height: | 4.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

