Browning Steel Bushed Bore Gearbelt Pulley - 156HQ100
Part #:1057041
Catalog #:156HQ100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/4 to 2 11/16 | Number of teeth: | 156 |
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Steel |
| Belt Section: | H | Pitch Diameter (in): | 24.828 in |
| Outside Diameter (in): | 24.774 in | Width (in): | 1 in |
| Outside Diameter (mm): | 629.2596 mm | Inside Diameter (in): | 23.9375 in |
| Face Width: | 1.75 | Overall Length (in): | 2.78125 in |
| Pulley Construction: | Arm | Hub Projection: | 1.28125 |
| Length Through Bore: | 1.25 | Number of Hubs: | 1 |
| With Flanges: | No Flanges | Hub Diameter (in): | 4.125 in |
General Specifications
| UPC: | 662289133895 | Weight: | 34.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

