Browning Steel Bushed Bore Gearbelt Pulley - 20HH150
Part #:1057082
Catalog #:20HH150
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 38.1 mm | Product Type: | Gearbelt Pulley |
| Bore Range: | 3/8 to 1 1/2 | Model Name: | GBPulley_Master6 |
| Number of teeth: | 20 | Bore Type: | Bushed Bore |
| Material: | Ductile Iron | Pitch Diameter (in): | 3.183 in |
| Outside Diameter (mm): | 79.4766 mm | Flange (in): | 3.3750 in |
| Belt Section: | H | Outside Diameter (in): | 3.129 in |
| Width (in): | 1.5 in | Face Width: | 1.8125 |
| Pulley Construction: | Solid | Hub Diameter (in): | 2.5 in |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Hub Projection: | 0.813 | Overall Length (in): | 2.625 in |
| Length Through Bore: | 1.276 |
General Specifications
| UPC: | 662289213900 | Weight: | 2.63 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

