Browning Steel Bushed Bore Gearbelt Pulley - 22HP150
Part #:1057108
Catalog #:22HP150
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 38.1 mm | Number of teeth: | 22 |
| Bore Range: | 1/2 to 1 3/4 | Product Type: | Gearbelt Pulley |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Width (in): | 1.5 in | Belt Section: | H |
| Outside Diameter (in): | 3.447 in | Flange (in): | 3.735 in |
| Pitch Diameter (in): | 3.501 in | Outside Diameter (mm): | 87.5538 mm |
| Face Width: | 1.938 | Hub Projection: | 0.875 |
| Length Through Bore: | 1.938 | With Flanges: | With Flanges |
| Hub Diameter (in): | 3 in | Pulley Construction: | Solid |
| Overall Length (in): | 2.687 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289113927 | Weight: | 3.32 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

