Browning Steel Bushed Bore Gearbelt Pulley - 60HQ150
Part #:1057249
Catalog #:60HQ150
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 3/4 to 2 11/16 |
| Model Name: | GBPulley_Master5 | Number of teeth: | 60 |
| Width (mm): | 38.1 mm | Bore Type: | Bushed Bore |
| Material: | Cast Iron | Outside Diameter (mm): | 241.173 mm |
| Width (in): | 1.5 in | Pitch Diameter (in): | 9.549 in |
| Outside Diameter (in): | 9.495 in | Inside Diameter (in): | 8.6875 in |
| Belt Section: | H | Face Width: | 1.75 |
| With Flanges: | No Flanges | Length Through Bore: | 2.5 |
| Pulley Construction: | Arm | Hub Diameter (in): | 4.125 in |
| Overall Length (in): | 2.78125 in | Number of Hubs: | 1 |
| Hub Projection: | 1 |
General Specifications
| UPC: | 662289274055 | Weight: | 13.54 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

