Browning Steel Bushed Bore Gearbelt Pulley - 28HP200
Part #:1057330
Catalog #:28HP200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/4 to 1 3/4 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 28 | Width (mm): | 50.8 mm |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Width (in): | 2 in | Outside Diameter (mm): | 111.8108 mm |
| Belt Section: | H | Flange (in): | 4.6875 in |
| Outside Diameter (in): | 4.402 in | Pitch Diameter (in): | 4.456 in |
| Face Width: | 2.344 | Length Through Bore: | 2.938 |
| Hub Projection: | 0.88 | Pulley Construction: | Solid |
| Overall Length (in): | 3.21925 in | Hub Diameter (in): | 2.99 in |
| Number of Hubs: | 1 | With Flanges: | With Flanges |
General Specifications
| UPC: | 662289194179 | Weight: | 7.28 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

