Browning Steel Bushed Bore Gearbelt Pulley - 44HQ200
Part #:1057389
Catalog #:44HQ200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 44 | Width (mm): | 50.8 mm |
| Product Type: | Gearbelt Pulley | Bore Range: | 3/4 to 2 11/16 |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 7.003 in | Flange (in): | 7.2310 in |
| Belt Section: | H | Width (in): | 2 in |
| Inside Diameter (in): | 5.625 in | Outside Diameter (in): | 6.949 in |
| Outside Diameter (mm): | 176.5046 mm | Face Width: | 2.2813 |
| Number of Hubs: | 1 | Length Through Bore: | 2.5 |
| Hub Diameter (in): | 4.125 in | With Flanges: | With Flanges |
| Hub Projection: | 0.40625 | Pulley Construction: | Solid |
| Overall Length (in): | 3.01525 in |
General Specifications
| UPC: | 662289244188 | Weight: | 15.86 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

