Browning Steel Bushed Bore Gearbelt Pulley - 72HQ200
Part #:1057413
Catalog #:72HQ200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master5 | Product Type: | Gearbelt Pulley |
| Bore Range: | 3/4 to 2 11/16 | Width (mm): | 50.8 mm |
| Number of teeth: | 72 | Bore Type: | Bushed Bore |
| Material: | Cast Iron | Belt Section: | H |
| Outside Diameter (in): | 11.405 in | Width (in): | 2 in |
| Outside Diameter (mm): | 289.687 mm | Inside Diameter (in): | 10.5625 in |
| Pitch Diameter (in): | 11.459 in | Face Width: | 2.2813 |
| With Flanges: | No Flanges | Hub Diameter (in): | 4.125 in |
| Number of Hubs: | 1 | Overall Length (in): | 3.01525 in |
| Pulley Construction: | Arm | Hub Projection: | 0.7342 |
| Length Through Bore: | 2.5 |
General Specifications
| UPC: | 662289124190 | Weight: | 25.22 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

