Browning Steel Bushed Bore Gearbelt Pulley - 40HQ300
Part #:1057488
Catalog #:40HQ300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master5 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 40 | Width (mm): | 76.2 mm |
| Bore Range: | 3/4 to 2 11/16 | Material: | Ductile Iron |
| Bore Type: | Bushed Bore | Pitch Diameter (in): | 6.366 in |
| Inside Diameter (in): | 4.8125 in | Outside Diameter (mm): | 160.3248 mm |
| Outside Diameter (in): | 6.312 in | Width (in): | 3 in |
| Belt Section: | H | Flange (in): | 6.6000 in |
| Face Width: | 3.3125 | With Flanges: | With Flanges |
| Overall Length (in): | 3.59375 in | Pulley Construction: | Solid |
| Length Through Bore: | 2.5 |
General Specifications
| UPC: | 662289144259 | Weight: | 16.39 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

