Browning Steel Bushed Bore Gearbelt Pulley - 48HQ300
Part #:1057504
Catalog #:48HQ300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 76.2 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 48 | Bore Range: | 3/4 to 2 11/16 |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Flange (in): | 7.8670 in | Outside Diameter (mm): | 192.659 mm |
| Belt Section: | H | Width (in): | 3 in |
| Pitch Diameter (in): | 7.639 in | Outside Diameter (in): | 7.585 in |
| Inside Diameter (in): | 6.375 in | Face Width: | 3.3125 |
| Pulley Construction: | Solid | Length Through Bore: | 2.5 |
| Overall Length (in): | 3.59375 in | With Flanges: | With Flanges |
General Specifications
| UPC: | 662289274284 | Weight: | 22.12 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

