Browning Steel Bushed Bore Gearbelt Pulley - 20XHQ200
Part #:1057587
Catalog #:20XHQ200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master5 | Bore Range: | 3/4 to 2 11/16 |
| Number of teeth: | 20 | Product Type: | Gearbelt Pulley |
| Width (mm): | 50.8 mm | Material: | Ductile Iron |
| Bore Type: | Bushed Bore | Outside Diameter (mm): | 138.684 mm |
| Belt Section: | XH | Width (in): | 2 in |
| Flange (in): | 6.1250 in | Inside Diameter (in): | 4.25 in |
| Pitch Diameter (in): | 5.57 in | Outside Diameter (in): | 5.46 in |
| Face Width: | 2.5625 | Hub Diameter (in): | 4.125 in |
| Length Through Bore: | 2.5 | Pulley Construction: | Solid |
| Hub Projection: | 1 | With Flanges: | With Flanges |
| Number of Hubs: | 1 | Overall Length (in): | 3.5622 in |
General Specifications
| UPC: | 662289194308 | Weight: | 8.74 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

