Browning Steel Bushed Bore Gearbelt Pulley - 32XHR200
Part #:1057645
Catalog #:32XHR200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 1/8 to 3 3/4 | Width (mm): | 50.8 mm |
| Product Type: | Gearbelt Pulley | Number of teeth: | 32 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Inside Diameter (in): | 7 in | Pitch Diameter (in): | 8.913 in |
| Flange (in): | 9.4375 in | Outside Diameter (mm): | 223.5962 mm |
| Belt Section: | XH | Width (in): | 2 in |
| Outside Diameter (in): | 8.803 in | Face Width: | 2.5625 |
| Pulley Construction: | Solid | Hub Projection: | 0.59 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Length Through Bore: | 2.875 | Overall Length (in): | 3.15625 in |
| Hub Diameter (in): | 5.36 in |
General Specifications
| UPC: | 662289244331 | Weight: | 26.96 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 6.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

