Browning Steel Bushed Bore Gearbelt Pulley - 40XHR200
Part #:1057660
Catalog #:40XHR200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Model Name: | GBPulley_Master5 |
| Bore Range: | 1 1/8 to 3 3/4 | Width (mm): | 50.8 mm |
| Product Type: | Gearbelt Pulley | Bore Type: | Bushed Bore |
| Material: | Steel | Width (in): | 2 in |
| Belt Section: | XH | Outside Diameter (in): | 11.031 in |
| Inside Diameter (in): | 9.25 in | Outside Diameter (mm): | 280.1874 mm |
| Flange (in): | 11.6875 in | Pitch Diameter (in): | 11.141 in |
| Face Width: | 2.5625 | Hub Projection: | 0.59 |
| Pulley Construction: | Solid | With Flanges: | With Flanges |
| Hub Diameter (in): | 5.375 in | Overall Length (in): | 3.15625 in |
| Length Through Bore: | 2.875 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289204397 | Weight: | 30.86 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

