Browning Steel Bushed Bore Gearbelt Pulley - 72XHR200
Part #:1057694
Catalog #:72XHR200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 1 1/8 to 3 3/4 |
| Width (mm): | 50.8 mm | Number of teeth: | 72 |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Width (in): | 2 in | Outside Diameter (in): | 19.944 in |
| Belt Section: | XH | Outside Diameter (mm): | 506.5776 mm |
| Inside Diameter (in): | 18.6875 in | Pitch Diameter (in): | 20.054 in |
| Face Width: | 2.5625 | Number of Hubs: | 1 |
| Length Through Bore: | 2.875 | Hub Diameter (in): | 5.375 in |
| With Flanges: | No Flanges | Hub Projection: | 0.87525 |
| Pulley Construction: | Arm | Overall Length (in): | 3.43725 in |
General Specifications
| UPC: | 662289254446 | Weight: | 46.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

