Browning Steel Bushed Bore Gearbelt Pulley - 120XHS300
Part #:1057884
Catalog #:120XHS300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 11/16 to 1 1/4 | Width (mm): | 76.2 mm |
| Product Type: | Gearbelt Pulley | Number of teeth: | 120 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (mm): | 846.1502 mm | Pitch Diameter (in): | 33.423 in |
| Width (in): | 3 in | Outside Diameter (in): | 33.313 in |
| Belt Section: | XH | Inside Diameter (in): | 32 in |
| Face Width: | 3.625 | Hub Projection: | 1.281 |
| Hub Diameter (in): | 6.375 in | Pulley Construction: | Arm |
| Number of Hubs: | 1 | Overall Length (in): | 4.90625 in |
| Length Through Bore: | 4.375 | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289214587 | Weight: | 123.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

