Browning Steel Bushed Bore Gearbelt Pulley - 18XHQ400
Part #:1057892
Catalog #:18XHQ400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 3/8 to 2 1/2 | Number of teeth: | 18 |
| Width (mm): | 101.6 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Pitch Diameter (in): | 5.013 in | Outside Diameter (in): | 4.903 in |
| Flange (in): | 5.5625 in | Belt Section: | XH |
| Width (in): | 4 in | Outside Diameter (mm): | 124.5362 mm |
| Face Width: | 4.6875 | Pulley Construction: | Solid |
| Number of Hubs: | 1 | Hub Diameter (in): | 4.125 in |
| With Flanges: | With Flanges | Length Through Bore: | 5 |
| Overall Length (in): | 5.687 in | Hub Projection: | 1 |
General Specifications
| UPC: | 662289114535 | Weight: | 13.60 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

