Browning Steel Bushed Bore Gearbelt Pulley - 30XHR400
Part #:1057959
Catalog #:30XHR400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 3/8 to 3 5/8 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 30 | Width (mm): | 101.6 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 8.356 in | Inside Diameter (in): | 6.5 in |
| Width (in): | 4 in | Flange (in): | 8.8750 in |
| Outside Diameter (in): | 8.246 in | Belt Section: | XH |
| Outside Diameter (mm): | 209.4484 mm | Face Width: | 4.6875 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Overall Length (in): | 5.156 in | Hub Diameter (in): | 0.469 in |
| Pulley Construction: | Solid | Hub Projection: | 5.375 |
| Length Through Bore: | 4.875 |
General Specifications
| UPC: | 662289254675 | Weight: | 47.36 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

