Browning Steel Bushed Bore Gearbelt Pulley - 60XHS400
Part #:1058007
Catalog #:60XHS400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 101.6 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 60 | Bore Range: | 1 11/16 to 1 1/4 |
| Bore Type: | Bushed Bore | Material: | Cast Iron |
| Outside Diameter (in): | 16.601 in | Width (in): | 4 in |
| Pitch Diameter (in): | 16.711 in | Belt Section: | XH |
| Outside Diameter (mm): | 421.6654 mm | Inside Diameter (in): | 15.3125 in |
| Face Width: | 4.6875 | Length Through Bore: | 4.344 |
| Number of Hubs: | 1 | Pulley Construction: | Arm |
| With Flanges: | No Flanges | Hub Projection: | 0.65625 |
| Overall Length (in): | 5.34325 in | Hub Diameter (in): | 6.35 in |
General Specifications
| UPC: | 662289294688 | Weight: | 75.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

