Browning Steel Bushed Bore Gearbelt Pulley - 84XHS400
Part #:1058023
Catalog #:84XHS400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 84 | Product Type: | Gearbelt Pulley |
| Width (mm): | 101.6 mm | Bore Range: | 1 11/16 to 1 1/4 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 591.4644 mm | Outside Diameter (in): | 23.286 in |
| Inside Diameter (in): | 22 in | Belt Section: | XH |
| Pitch Diameter (in): | 23.396 in | Width (in): | 4 in |
| Face Width: | 4.6875 | Length Through Bore: | 4.375 |
| Hub Projection: | 0.65625 | Overall Length (in): | 4.28125 in |
| Pulley Construction: | Arm | Number of Hubs: | 1 |
| With Flanges: | No Flanges | Hub Diameter (in): | 6.375 in |
General Specifications
| UPC: | 662289274666 | Weight: | 103.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

