Browning Steel Bushed Bore Gearbelt Pulley - 96XHS400
Part #:1058031
Catalog #:96XHS400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 96 |
| Width (mm): | 101.6 mm | Bore Range: | 1 11/16 to 4 1/4 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 26.738 in | Inside Diameter (in): | 25.375 in |
| Outside Diameter (mm): | 676.3512 mm | Belt Section: | XH |
| Outside Diameter (in): | 26.628 in | Width (in): | 4 in |
| Face Width: | 4.6875 | Overall Length (in): | 4.28125 in |
| Hub Diameter (in): | 6.375 in | Hub Projection: | 0.65625 |
| Pulley Construction: | Arm | With Flanges: | No Flanges |
| Number of Hubs: | 1 | Length Through Bore: | 4.375 |
General Specifications
| UPC: | 662289314720 | Weight: | 112.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

