Browning Steel Bushed Bore Gearbelt Pulley - 120XHS400
Part #:1058049
Catalog #:120XHS400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 120 |
| Width (mm): | 101.6 mm | Bore Range: | 1 11/16 to 4 1/4 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 33.423 in | Outside Diameter (in): | 33.313 in |
| Width (in): | 4 in | Inside Diameter (in): | 32 in |
| Outside Diameter (mm): | 846.1502 mm | Belt Section: | XH |
| Face Width: | 4.6875 | Overall Length (in): | 5.4375 in |
| With Flanges: | No Flanges | Number of Hubs: | 1 |
| Hub Projection: | 0.75 | Pulley Construction: | Arm |
| Hub Diameter (in): | 6.375 in | Length Through Bore: | 4.375 |
General Specifications
| UPC: | 662289104697 | Weight: | 190.00 LB |
| Packaged Length: | 33.00 IN | Packaged Width: | 33.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

