Browning Steel Bushed Bore Gearbelt Pulley - 26XXHR200
Part #:1058098
Catalog #:26XXHR200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 1 1/8 to 3 3/4 |
| Number of teeth: | 26 | Width (mm): | 50.8 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (in): | 10.225 in | Width (in): | 2 in |
| Outside Diameter (mm): | 259.715 mm | Inside Diameter (in): | 8.25 in |
| Flange (in): | 11.0625 in | Pitch Diameter (in): | 10.345 in |
| Belt Section: | XXH | Face Width: | 2.625 |
| Hub Diameter (in): | 5.375 in | With Flanges: | With Flanges |
| Hub Projection: | 0.53125 | Pulley Construction: | Web |
| Number of Hubs: | 1 | Overall Length (in): | 3.15625 in |
| Length Through Bore: | 2.875 |
General Specifications
| UPC: | 662289314737 | Weight: | 28.75 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9080 |
| Country of Origin: | Mexico |

