Browning Steel Bushed Bore Gearbelt Pulley - 48XXHS200
Part #:1058130
Catalog #:48XXHS200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 48 | Bore Range: | 1 11/16 to 4 1/4 |
| Width (mm): | 50.8 mm | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Bushed Bore |
| Belt Section: | XXH | Outside Diameter (mm): | 482.0666 mm |
| Width (in): | 2 in | Outside Diameter (in): | 18.979 in |
| Pitch Diameter (in): | 19.099 in | Inside Diameter (in): | 16.8125 in |
| Face Width: | 2.625 | Hub Projection: | 1.6875 |
| With Flanges: | No Flanges | Hub Diameter (in): | 6.375 in |
| Length Through Bore: | 4.375 | Pulley Construction: | Arm |
| Overall Length (in): | 4.75 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289214730 | Weight: | 87.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

