Browning Steel Bushed Bore Gearbelt Pulley - 40XXHR300
Part #:1058247
Catalog #:40XXHR300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Width (mm): | 76.2 mm |
| Product Type: | Gearbelt Pulley | Bore Range: | 1 1/8 to 3 3/4 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Belt Section: | XXH | Width (in): | 3 in |
| Flange (in): | 16.6250 in | Outside Diameter (in): | 15.795 in |
| Outside Diameter (mm): | 401.193 mm | Inside Diameter (in): | 13.625 in |
| Pitch Diameter (in): | 15.915 in | Face Width: | 3.6875 |
| Pulley Construction: | Web | Hub Projection: | 1.15625 |
| Length Through Bore: | 2.875 | Overall Length (in): | 3.78125 in |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Hub Diameter (in): | 5.375 in |
General Specifications
| UPC: | 662289294831 | Weight: | 59.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

