Browning Steel Bushed Bore Gearbelt Pulley - 26XXHR400
Part #:1058338
Catalog #:26XXHR400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 26 | Product Type: | Gearbelt Pulley |
| Width (mm): | 101.6 mm | Bore Range: | 1 3/8 to 3 5/8 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Inside Diameter (in): | 8.25 in | Belt Section: | XXH |
| Pitch Diameter (in): | 10.345 in | Outside Diameter (in): | 10.225 in |
| Outside Diameter (mm): | 259.715 mm | Width (in): | 4 in |
| Flange (in): | 11.0625 in | Face Width: | 4.75 |
| Pulley Construction: | Web | Overall Length (in): | 5.15625 in |
| Hub Projection: | 0.41 | Hub Diameter (in): | 5.375 in |
| Number of Hubs: | 1 | Length Through Bore: | 4.875 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289314768 | Weight: | 66.00 LB |
| Packaged Length: | 10.35 IN | Packaged Width: | 10.35 IN |
| Packaged Height: | 5.03 IN | HTC: | 8483.50.9080 |
| Country of Origin: | Mexico |

