Browning Steel Bushed Bore Gearbelt Pulley - 26XXHR500
Part #:1058452
Catalog #:26XXHR500
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 26 |
| Bore Range: | 1 3/8 to 3 5/8 | Width (mm): | 127 mm |
| Bore Type: | Bushed Bore | Material: | Steel |
| Flange (in): | 11.0625 in | Inside Diameter (in): | 8.25 in |
| Pitch Diameter (in): | 10.345 in | Outside Diameter (in): | 10.225 in |
| Width (in): | 5 in | Belt Section: | XXH |
| Outside Diameter (mm): | 259.715 mm | Face Width: | 5.8125 |
| With Flanges: | With Flanges | Pulley Construction: | Web |
| Length Through Bore: | 4.875 | Overall Length (in): | 6.09375 in |
General Specifications
| UPC: | 662289235087 | Weight: | 73.00 LB |
| Packaged Length: | 10.35 IN | Packaged Width: | 10.35 IN |
| Packaged Height: | 6.09 IN | HTC: | 8483.50.9080 |
| Country of Origin: | Mexico |

