Browning Steel Bushed Bore Gearbelt Pulley - 48XXHU500
Part #:1058494
Catalog #:48XXHU500
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 48 | Bore Range: | 2 3/8 to 5 1/2 |
| Width (mm): | 127 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Steel |
| Outside Diameter (in): | 18.979 in | Pitch Diameter (in): | 19.099 in |
| Width (in): | 5 in | Outside Diameter (mm): | 482.0666 mm |
| Belt Section: | XXH | Inside Diameter (in): | 16.8125 in |
| Face Width: | 5.8125 | Length Through Bore: | 7.125 |
| Pulley Construction: | Arm | With Flanges: | No Flanges |
| Number of Hubs: | 1 | Overall Length (in): | 7.6875 in |
| Hub Diameter (in): | 8.375 in | Hub Projection: | 2.0625 |
General Specifications
| UPC: | 662289145096 | Weight: | 174.00 LB |
| Packaged Length: | 19.09 IN | Packaged Width: | 19.09 IN |
| Packaged Height: | 7.87 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

