Browning Steel Bushed Bore Gearbelt Pulley - 22L050JA
Part #:3513025
Catalog #:22L050JA
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master6 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 22 | Width (mm): | 12.7 mm |
| Bore Range: | 1/2 to 1 1/4 | Material: | Steel |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 2.596 in |
| Outside Diameter (mm): | 65.9384 mm | Flange (in): | 2.8750 in |
| Width (in): | 0.5 in | Pitch Diameter (in): | 2.626 in |
| Belt Section: | L | Face Width: | 0.75 |
| Overall Length (in): | 1.549 in | Length Through Bore: | 0.89 |
| Pulley Construction: | Solid | With Flanges: | With Flanges |
| Number of Hubs: | 1 | Hub Projection: | 0.8 |
| Hub Diameter (in): | 2 in |
General Specifications
| UPC: | 662289347285 | Weight: | 0.82 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

