Browning Steel Bushed Bore Gearbelt Pulley - 32L075SDS
Part #:3513249
Catalog #:32L075SDS
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 32 | Product Type: | Gearbelt Pulley |
| Width (mm): | 19.05 mm | Bore Range: | 1/2 to 2 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Belt Section: | L | Width (in): | 0.75 in |
| Outside Diameter (in): | 3.79 in | Inside Diameter (in): | 3 in |
| Outside Diameter (mm): | 96.266 mm | Flange (in): | 4.044 in |
| Pitch Diameter (in): | 3.82 in | Face Width: | 1 |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Hub Diameter (in): | 3.13 in | Length Through Bore: | 1.33 |
| Overall Length (in): | 1.95 in | Hub Projection: | 0.95025 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289350209 | Weight: | 2.27 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

