Browning Steel Bushed Bore Gearbelt Pulley - 22L100JA
Part #:3513363
Catalog #:22L100JA
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 22 | Product Type: | Gearbelt Pulley |
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 1 1/4 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Flange (in): | 2.8750 in | Inside Diameter (in): | 1.875 in |
| Belt Section: | L | Outside Diameter (mm): | 65.9384 mm |
| Pitch Diameter (in): | 2.626 in | Outside Diameter (in): | 2.596 in |
| Width (in): | 1 in | Face Width: | 1.25 |
| With Flanges: | With Flanges | Overall Length (in): | 2.049 in |
| Number of Hubs: | 1 | Length Through Bore: | 0.89 |
| Hub Diameter (in): | 2 in | Hub Projection: | 0.8 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289347353 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

