Browning Steel Bushed Bore Gearbelt Pulley - 32L100SDS
Part #:3513413
Catalog #:32L100SDS
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 32 | Bore Range: | 1/2 to 2 |
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Bushed Bore | Material: | Steel |
| Pitch Diameter (in): | 3.82 in | Outside Diameter (in): | 3.79 in |
| Flange (in): | 4.044 in | Belt Section: | L |
| Inside Diameter (in): | 3 in | Width (in): | 1 in |
| Outside Diameter (mm): | 96.266 mm | Face Width: | 1.25 |
| With Flanges: | With Flanges | Hub Diameter (in): | 3.13 in |
| Length Through Bore: | 1.33 | Number of Hubs: | 1 |
| Hub Projection: | 0.95 | Pulley Construction: | Solid |
| Overall Length (in): | 1.919 in |
General Specifications
| UPC: | 662289350230 | Weight: | 2.14 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

