Browning Steel Bushed Bore Gearbelt Pulley - 84L100SD
Part #:3513488
Catalog #:84L100SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 84 | Product Type: | Gearbelt Pulley |
| Bore Range: | 1/2 to 2 | Width (mm): | 25.4 mm |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 9.997 in | Belt Section: | L |
| Inside Diameter (in): | 9.125 in | Width (in): | 1 in |
| Outside Diameter (mm): | 253.9238 mm | Pitch Diameter (in): | 10.027 in |
| Face Width: | 1.25 | Hub Diameter (in): | 3.125 in |
| Number of Hubs: | 1 | Hub Projection: | 0.95025 |
| Pulley Construction: | Arm | Overall Length (in): | 2.20025 in |
| Length Through Bore: | 1.83 | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289354412 | Weight: | 9.53 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

