Browning Steel Bushed Bore Gearbelt Pulley - 22H100SDS
Part #:3513579
Catalog #:22H100SDS
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 22 | Width (mm): | 25.4 mm |
| Product Type: | Gearbelt Pulley | Bore Range: | 1/2 to 2 |
| Bore Type: | Bushed Bore | Material: | Steel |
| Width (in): | 1 in | Belt Section: | H |
| Pitch Diameter (in): | 3.501 in | Outside Diameter (in): | 3.447 in |
| Inside Diameter (in): | 2.09375 in | Outside Diameter (mm): | 87.5538 mm |
| Flange (in): | 3.735 in | Face Width: | 1.3125 |
| Hub Diameter (in): | 3.13 in | Pulley Construction: | Solid |
| Overall Length (in): | 2.262 in | With Flanges: | With Flanges |
| Hub Projection: | 0.95 | Number of Hubs: | 1 |
| Length Through Bore: | 1.33 |
General Specifications
| UPC: | 662289347032 | Weight: | 1.76 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

