Browning Steel Bushed Bore Gearbelt Pulley - 30H100SD
Part #:3513652
Catalog #:30H100SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 | Product Type: | Gearbelt Pulley |
| Model Name: | GBPulley_Master6 | Width (mm): | 25.4 mm |
| Number of teeth: | 30 | Material: | Steel |
| Bore Type: | Bushed Bore | Width (in): | 1 in |
| Pitch Diameter (in): | 4.775 in | Outside Diameter (mm): | 119.9134 mm |
| Inside Diameter (in): | 3.75 in | Flange (in): | 5.0000 in |
| Belt Section: | H | Outside Diameter (in): | 4.721 in |
| Face Width: | 1.312 | Hub Projection: | 0.95 |
| Pulley Construction: | Solid | Overall Length (in): | 2.26225 in |
| Number of Hubs: | 1 | Length Through Bore: | 1.83 |
| With Flanges: | With Flanges | Hub Diameter (in): | 3.13 in |
General Specifications
| UPC: | 662289349579 | Weight: | 4.49 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

