Browning Steel Bushed Bore Gearbelt Pulley - 32H100SK
Part #:3513678
Catalog #:32H100SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 25.4 mm |
| Number of teeth: | 32 | Bore Range: | 1/2 to 2 5/8 |
| Model Name: | GBPulley_Master6 | Material: | Steel |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 5.039 in |
| Inside Diameter (in): | 4.125 in | Width (in): | 1 in |
| Belt Section: | H | Flange (in): | 5.3125 in |
| Pitch Diameter (in): | 5.093 in | Outside Diameter (mm): | 127.9906 mm |
| Face Width: | 1.3125 | Number of Hubs: | 1 |
| Hub Diameter (in): | 3.88 in | Pulley Construction: | Solid |
| Overall Length (in): | 2.37225 in | Hub Projection: | 1.06025 |
| With Flanges: | With Flanges | Length Through Bore: | 1.75 |
General Specifications
| UPC: | 662289350063 | Weight: | 4.86 LB |
| Packaged Length: | 5.44 IN | Packaged Width: | 5.44 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

