Browning Steel Bushed Bore Gearbelt Pulley - 35H100SK
Part #:3513702
Catalog #:35H100SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Product Type: | Gearbelt Pulley |
| Bore Range: | 1/2 to 2 5/8 | Number of teeth: | 35 |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Outside Diameter (mm): | 140.1064 mm | Flange (in): | 5.959 in |
| Pitch Diameter (in): | 5.57 in | Outside Diameter (in): | 5.516 in |
| Belt Section: | H | Inside Diameter (in): | 4.5 in |
| Width (in): | 1 in | Face Width: | 1.3125 |
| Length Through Bore: | 1.75 | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Hub Projection: | 0.78125 |
| Hub Diameter (in): | 3.875 in | Overall Length (in): | 2.37225 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289350735 | Weight: | 6.33 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 0.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

