Browning Steel Bushed Bore Gearbelt Pulley - 38H100SK
Part #:3513736
Catalog #:38H100SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 5/8 | Product Type: | Gearbelt Pulley |
| Width (mm): | 25.4 mm | Number of teeth: | 38 |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Belt Section: | H | Width (in): | 1 in |
| Pitch Diameter (in): | 5.73 in | Outside Diameter (mm): | 152.2476 mm |
| Inside Diameter (in): | 5.0625 in | Flange (in): | 6.600 in |
| Outside Diameter (in): | 5.994 in | Face Width: | 1.3125 |
| Length Through Bore: | 1.75 | With Flanges: | With Flanges |
| Hub Projection: | 1.06 | Hub Diameter (in): | 3.875 in |
| Pulley Construction: | Solid | Overall Length (in): | 2.372 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289351251 | Weight: | 7.58 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

