Browning Steel Bushed Bore Gearbelt Pulley - 41H100SK
Part #:3513769
Catalog #:41H100SK
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 41 | Product Type: | Gearbelt Pulley |
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 2 5/8 |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Pitch Diameter (in): | 6.525 in | Outside Diameter (mm): | 164.3634 mm |
| Belt Section: | H | Inside Diameter (in): | 5.5625 in |
| Outside Diameter (in): | 6.471 in | Width (in): | 1 in |
| Flange (in): | 6.772 in | Face Width: | 1.3125 |
| Overall Length (in): | 2.372 in | Hub Diameter (in): | 3.875 in |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Hub Projection: | 1.06 | With Flanges: | With Flanges |
| Length Through Bore: | 1.75 |
General Specifications
| UPC: | 662289352005 | Weight: | 8.91 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

